??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25100.0432 Quick Plug Coupling
HELP_VARIABLE
Company
Halder
Description
EH 25100. - Quick Plug Couplings with angular and radial offset compensation
Bill of material
25100.0432 Quick Plug Coupling
BESTNR
Ref. No.
25100.0432
WKL
angle
°
D1
Thread
M12 x 1.25
D2
44.0 mm
D3
21.0 mm
L1
~
85 mm
L2
26 mm
L3
16.0 mm
L4
min.
24 mm
L5
43 mm
L6
34.5 mm
SW1
41 mm
SW2
36 mm
SW3
18 mm
SW4
12 mm
RV
radial offset compensation max.
0.7 mm
ZU
max. tensile and compression load
10.0 kN
G
Weight
409 g
Embedded user actions